Super Fast Recovery Diode - RFUS20TF6S

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
RFUS20TF6S Active TO-220NFM(2PIN) 1000 Tube inquiry Yes
Number of terminal 2
VRM[V] 600
Reverse Voltage VR[V] 600
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 2.8
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 600
trr(Max.)[ns] 35
IF @ trr [mA] 500
IR @ trr [A] 1.0
Package Size[mm] 15.0x10.0
Mounting Style Leaded type
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code ITO-220AC
  • ・High-reliability TO-220 package product.