Fast Recovery Diode - RFUH20NS6S

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
RFUH20NS6STL Active TO-263S(D2PAK) 1000 1000 Taping Yes
Grade Standard
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 600
Reverse Voltage VR[V] 600
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 2.8
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 600
trr(Max.)[ns] 35
IF @ trr [mA] 500
IR @ trr [A] 1.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • ・Power mold type.
    ・Ultra high-speed switching and high reliability.
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RFUH5TF6SFH Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220NFM(2PIN)   inquiry
RFUH5TF6S Super Fast Recovery Diode TO-220NFM(2PIN)   Buy Sample
RFUH20TJ6S Super Fast Recovery Diode TO-220ACFP   Buy
RFUH30TS6D Super Fast Recovery Diode TO-247   Buy Sample
RFUH30TS6S Super Fast Recovery Diode TO-247   Buy Sample
RFUH60TS6D Super Fast Recovery Diode TO-247   Buy Sample
New Products: