RFUH10TB4SNZ
Super Fast Recovery Diode
RFUH10TB4SNZ
RFUH10TB4SNZ
Super Fast Recovery Diode
RFUH10TB4SNZ is an ultra low switching loss fast recovery diode for general rectification.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
ITO-220AC
Mounting Style
Leaded type
Number of terminal
2
VRM[V]
430
Reverse Voltage VR[V]
430
Average Rectified Forward Current IO[A]
10
IFSM[A]
80
Forward Voltage VF(Max.)[V]
1.7
IF @ Forward Voltage [A]
10
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
430
trr(Max.)[ns]
25
IF @ trr [mA]
500
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10x15 (t=4.9)
Features:
- Low switching loss
- High current overload capacity