Downloading...
 
product-image
 

Fast Recovery Diode (AEC-Q101 Qualified) - RFUH10NS4SFH

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RFUH10NS4SFHTL Active TO-263S(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 430
Reverse Voltage VR[V] 430
Average Rectified Forward Current IO[A] 10.0
IFSM[A] 80.0
Forward Voltage VF(Max.)[V] 1.7
IF @ Forward Voltage [A] 10.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 430
trr(Max.)[ns] 25
IF @ trr [mA] 500
IR @ trr [A] 1.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Power mold type
    ・Low VF and high-speed switching.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RFUH5TF6SFH Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220NFM(2PIN)   inquiry
RFUH5TF6S Super Fast Recovery Diode TO-220NFM(2PIN)   Buy Sample
RFUH20TJ6S Super Fast Recovery Diode TO-220ACFP   Buy
RFUH30TS6D Super Fast Recovery Diode TO-247   Buy Sample
RFUH30TS6S Super Fast Recovery Diode TO-247   Buy Sample
RFUH60TS6D Super Fast Recovery Diode TO-247   Buy Sample
New Products:
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes