Super Fast Recovery Diode - RFU02VSM6S

RFU02VSM6S is the silicon epitaxial planar type Fast Recovery Diode.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
RFU02VSM6STR Active TUMD2S 3000 3000 Taping inquiry Yes
Number of terminal 2
VRM[V] 600
Reverse Voltage VR[V] 600
Average Rectified Forward Current IO[A] 0.2
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 2.2
IF @ Forward Voltage [A] 0.2
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 600
trr(Max.)[ns] 35
IF @ trr [mA] 100
IR @ trr [A] 0.1
Package Size[mm] 2.5x1.4(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-323HE
  • ・Small mold type.
    ・High-speed switching.
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes