Downloading...

Super Fast Recovery Diode - RFU01SM4S (New)

RFU01SM4S is Super Fast Recovery Diode for general rectification.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RFU01SM4SC9 Active EMD2 8000 8000 Taping Yes
 
Specifications:
Number of terminal 2
VRM[V] 450
Reverse Voltage VR[V] 450
Average Rectified Forward Current IO[A] 0.1
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 1.8
IF @ Forward Voltage [A] 0.1
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 450
trr(Max.)[ns] 35
IF @ trr [mA] 0
IR @ trr [A] 0.1
Package Size[mm] 1.6x0.8(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-523
Package(JEITA) SC-79
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes