Downloading...

Super Fast Recovery Diode - RFNL20TJ6SFHG (New)

RFNL20TJ6SFHG is the high reliability Automotive Fast Recovery Diode, suitable for PFC & general rectification.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RFNL20TJ6SFHGC9 Active TO-220ACFP 1000 50 Tube Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code ITO-220AC
Mounting Style Leaded type
Number of terminal 2
VRM[V] 600
Reverse Voltage VR[V] 600
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 200.0
Forward Voltage VF(Max.)[V] 1.3
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 600
trr(Max.)[ns] 70
IF @ trr [mA] 500
IR @ trr [A] 1.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Ultra low forward voltage
    • Low switching loss
    • High current overload capacity
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RFN10T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN16T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN20T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RFN6T2DHZ Automotive Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RF1001T2DHZ Super Fast Recovery Diode TO220FN   inquiry
RF1601T2DHZ Super Fast Recovery Diode TO220FN   inquiry
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Part Explanation

For Diodes