- Home
- Diodes
- Fast Recovery Diodes
- Automotive Grade
- RFN6T2DHZ
Not Recommended for New Designs
RFN6T2DHZ
Automotive Super Fast Recovery Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
RFN6T2DHZ
Automotive Super Fast Recovery Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RFN6T2DHZ
Part Number |
|
|
---|---|---|
Ordering Part Number | RFN6T2DHZC9 | RFN6BM2DFHTL |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | TO-220FN (3PIN) | TO-252 |
Unit Quantity | 1000 | 2500 |
Minimum Packing Quantity | 1000 | 2500 |
Packing Type | Tube | Taping |
RoHS | Yes | Yes |
Package Code | ITO-220AB | TO-252 (DPAK) |
JEITA Package | - | SC-63 |
Package Size [mm] | 10x15 (t=4.9) | 6.6x10 (t=2.3) |
Configuration | - | C-Common |
Number of terminal | 3 | 3 |
VRM[V] | 200 | 200 |
Reverse Voltage VR[V] | 200 | 200 |
Average Rectified Forward Current IO[A] | 6.0 | 6.0 |
IFSM[A] | 40.0 | 40.0 |
Forward Voltage VF(Max.)[V] | 0.98 | 0.98 |
IF @ Forward Voltage [A] | 3.0 | 3.0 |
Reverse Current IR(Max.)[mA] | 0.01 | 0.01 |
VR @ Reverse Current [V] | 200 | 200 |
trr(Max.)[ns] | 25 | 25 |
IF @ trr [mA] | 500.0 | 500.0 |
IR @ trr [A] | 1.0 | - |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Leaded type | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X