RFN5TF6SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)
RFN5TF6SFH
RFN5TF6SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)
RFN5TF6SFH is the high reliability automotive super fast recovery diode, suitable for general rectification.
Product Detail
Specifications:
Configuration
Single
Package Code
ITO-220AC
Mounting Style
Leaded type
Number of terminal
2
VRM[V]
600
Reverse Voltage VR[V]
600
Average Rectified Forward Current IO[A]
5
IFSM[A]
30
Forward Voltage VF(Max.)[V]
1.55
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
600
trr(Max.)[ns]
50
IF @ trr [mA]
0
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10x15 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
N/A