Not Recommended for New Designs RFN2L6S
Super Fast Recovery Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RFN2L6S

Part Number
RFN2L6S
RFN2L6S
RFN2LAM6S
RFN2LAM6S
Ordering Part Number RFN2L6STE25 RFN2LAM6STR
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package PMDS PMDTM
Unit Quantity 1500 3000
Minimum Packing Quantity 1500 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code DO-214AC (SMA) SOD-128
Package Size [mm] 2.6x5 (t=2.2) 2.5x4.7 (t=1.05)
Configuration - Single
Number of terminal 2 2
VRM[V] 600 600
Reverse Voltage VR[V] 600 600
Average Rectified Forward Current IO[A] 1.5 1.5
IFSM[A] 40.0 40.0
Forward Voltage VF(Max.)[V] 1.55 1.55
IF @ Forward Voltage [A] 1.5 1.5
Reverse Current IR(Max.)[mA] 0.001 0.001
VR @ Reverse Current [V] 600 600
trr(Max.)[ns] 35 35
IF @ trr [mA] 500.0 0.0
IR @ trr [A] 1.0 1.0
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed