Downloading...
 
product-image
 

Super Fast Recovery Diode - RFN20TJ6S

RFN20TJ6S is low VF, low switching loss, suitable for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RFN20TJ6SGC9 Active TO-220ACFP 1000 50 Tube Yes
 
Specifications:
Grade Standard
Package Code ITO-220AC
Package Size[mm] 28.56x10.2
Mounting Style Leaded type
Number of terminal 2
VRM[V] 600
Reverse Voltage VR[V] 600
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 150.0
Forward Voltage VF(Max.)[V] 1.55
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 600
trr(Max.)[ns] 60
IF @ trr [mA] 500
IR @ trr [A] 1.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low forward voltage
    • Low switching loss
    • High current overload capacity
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RFN2LAM4STF Super Fast Recovery Diode PMDTM   inquiry
RFN2LAM4S Super Fast Recovery Diode PMDTM   inquiry
RFN5TF6SFH Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220NFM(2PIN)   inquiry
RFN2LAM6S Super Fast Recovery Diode PMDTM   Buy Sample
RFN2LAM6STF Automotive Fast Recovery Diode (AEC-Q101 Qualified) PMDTM   inquiry
RFN5TF6S Super Fast Recovery Diode TO-220NFM(2PIN)   Buy Sample
New Products:
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes