Downloading...

Fast Recovery Diode (corresponds to AEC-Q101) - RFN20TB4SFH

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RFN20TB4SFH Active TO-220FN(2PIN) 500 Bulk Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
VRM[V] 430
Reverse Voltage VR[V] 430
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 1.55
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 430
trr(Max.)[ns] 30
IF @ trr [mA] 500
IR @ trr [A] 1.0
Package Size[mm] 10.0x15.0(t=4.5)
Mounting Style Leaded type
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code ITO-220AC
Features:
  • ・TO-220 package product.
    ・High efficiency and high reliability.
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes