Downloading...
 
product-image
 

Fast Recovery Diode (corresponds to AEC-Q101) - RFN1L7SDD

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RFN1L7SDDTE25 Active PMDS 1500 1500 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
VRM[V] 700
Reverse Voltage VR[V] 700
Average Rectified Forward Current IO[A] 0.8
IFSM[A] 15.0
Forward Voltage VF(Max.)[V] 1.5
IF @ Forward Voltage [A] 0.8
Reverse Current IR(Max.)[mA] 0.0010
VR @ Reverse Current [V] 700
trr(Max.)[ns] 80
IF @ trr [mA] 500
IR @ trr [A] 1.0
Package Size[mm] 5.0x2.6(t=2.0)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code DO-214AC(SMA)
Features:
  • ・Small, power mold type.(PMDS)
    ・Low VF, High-speed switching and Low switching loss products.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes