Downloading...
 
product-image
 

Fast Recovery Diode - RFN1L7S

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RFN1L7STE25 Active PMDS 1500 1500 Taping Yes
 
Specifications:
Number of terminal 2
VRM[V] 700
Reverse Voltage VR[V] 700
Average Rectified Forward Current IO[A] 0.8
IFSM[A] 15.0
Forward Voltage VF(Max.)[V] 1.5
IF @ Forward Voltage [A] 0.8
Reverse Current IR(Max.)[mA] 0.0010
VR @ Reverse Current [V] 700
trr(Max.)[ns] 80
IF @ trr [mA] 500
IR @ trr [A] 1.0
Package Size[mm] 5.0x2.6(t=2.0)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code DO-214AC(SMA)
Features:
  • ・Small, power mold type.(PMDS)
    ・Low VF, High-speed switching and Low switching loss products.
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes