RF6E045AJ
Nch 30V 4.5A Middle Power MOSFET

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RF6E045AJTCR
Status | Active
Package | TUMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-363T

JEITA Package

SC-113DA

Applications

Power Supply

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

4.5

RDS(on)[Ω] VGS=2.5V(Typ.)

0.0239

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0169

RDS(on)[Ω] VGS=Drive (Typ.)

0.0239

Total gate charge Qg[nC]

8.1

Power Dissipation (PD)[W]

1

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=0.85)

Find Similar

Features:

  • Low on - resistance.
  • High Power Package (TUMT6).
  • Pb-free lead plating; RoHS compliant.
  • Halogen Free.
X

Most Viewed