Super Fast Recovery Diode (corresponds to AEC-Q101) - RF601BM2DFH

RF601BM2DFH is the silicon epitaxial planar type Fast Recovery Diode.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
RF601BM2DFHTL Active TO-252 2500 2500 Taping inquiry Yes
Common Standard AEC-Q101
Number of terminal 3
VRM[V] 200
Reverse Voltage VR[V] 200
Average Rectified Forward Current IO[A] 6.0
IFSM[A] 60.0
Forward Voltage VF(Max.)[V] 0.93
IF @ Forward Voltage [A] 3.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 200
trr(Max.)[ns] 25
IF @ trr [mA] 500
Package Size[mm] 6.6x10.0(t=2.2)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code TO-252(DPAK)
Package(JEITA) SC-63
    • Cathode common dual type
    • Low switching loss
    • Low forward voltage
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes