Super Fast Recovery Diode - RF301BM2S

RF301BM2S is the silicon epitaxial planar type Fast Recovery Diode.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
RF301BM2STL Active TO-252 2500 2500 Taping inquiry Yes
Number of terminal 3
VRM[V] 200
Reverse Voltage VR[V] 200
Average Rectified Forward Current IO[A] 3.0
IFSM[A] 40.0
Forward Voltage VF(Max.)[V] 0.93
IF @ Forward Voltage [A] 3.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 200
trr(Max.)[ns] 25
IF @ trr [mA] 500
IR @ trr [A] 1.0
Package Size[mm] 6.6x10.0(t=2.2)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code TO-252(DPAK)
Package(JEITA) SC-63
    • Low switching loss
    • Low forward voltage
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes