Downloading...
 
product-image
 

Fast Recovery Diode (corresponds to AEC-Q101) - RF201L2SDD

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RF201L2SDDTE25 Active PMDS 1500 1500 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code DO-214AC(SMA)
Package Size[mm] 5.0x2.6(t=2.0)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 200
Reverse Voltage VR[V] 200
Average Rectified Forward Current IO[A] 2.0
IFSM[A] 20.0
Forward Voltage VF(Max.)[V] 0.87
IF @ Forward Voltage [A] 2.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 200
trr(Max.)[ns] 25
IF @ trr [mA] 500
IR @ trr [A] 1.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Small, power mold type.(PMDS)
    ・Low VF, High-speed switching and Low switching loss products.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes