Downloading...
Not Recommended For New Design

Fast Recovery Diode (corresponds to AEC-Q101) - RF2001T4SFH

 
Recommended Products
N/A
 
 
Specifications:
Part number RF2001T4SFH
Status NRND
Package TO-220FN(3PIN)
Unit Quantity 500
Minimum Package Quantity
Packing Type Bulk
Constitution Materials List inquiry
RoHS Yes
Common Standard AEC-Q101
Number of terminal 3
VRM[V] 430
Reverse Voltage VR[V] 400
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 1.6
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 400
trr(Max.)[ns] 30
IF @ trr [mA] 500
IR @ trr [A] 1.0
Package Size[mm] 10.0x15.0(t=4.5)
Mounting Style Leaded type
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code ITO-220AB
Pin Configuration:
Pin Configration