Downloading...

Fast Recovery Diode (corresponds to AEC-Q101) - RF2001T3DFH

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RF2001T3DFH Active TO-220FN(3PIN) 500 Bulk Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 3
VRM[V] 350
Reverse Voltage VR[V] 300
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 1.3
IF @ Forward Voltage [A] 10.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 300
trr(Max.)[ns] 25
IF @ trr [mA] 500
IR @ trr [A] 1.0
Package Size[mm] 10.0x15.0(t=4.5)
Mounting Style Leaded type
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code ITO-220AB
Features:
  • ・High-reliability TO-220 package product.
    ・Low noise, ultra high-speed switching.
 
 
Pin Configuration:
Pin Configration