RF2001NS3D
Fast Recovery Diode
RF2001NS3D
RF2001NS3D
Fast Recovery Diode
ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
C-Common
Package Code
TO-263S (D2PAK)
Package(JEITA)
SC-83
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
350
Reverse Voltage VR[V]
300
Average Rectified Forward Current IO[A]
20
IFSM[A]
100
Forward Voltage VF(Max.)[V]
1.3
IF @ Forward Voltage [A]
10
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
300
trr(Max.)[ns]
25
IF @ trr [mA]
500
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x9 (t=4.7)
Features:
・Power mold type.・Ultra-low Reverse recovery energy.