RF2001NS2DFH
Super Fast Recovery Diode (AEC-Q101 Qualified)

RF2001NS2DFH is the high reliability Automotive Fast Recovery Diode, suitable for General rectification.

Product Detail

 
Part Number | RF2001NS2DFHTL
Status | Active
Package | TO-263S (D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-263S (D2PAK)

Package(JEITA)

SC-83

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

20

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.93

IF @ Forward Voltage [A]

10

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

200

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x9 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Cathode common dual type
  • Low switching loss
  • Low VF

Similar Products

 

Different Grade

RF2001NS2D   Grade| Standard StatusActive
X

Most Viewed