Downloading...
Not Recommended For New Design

Fast Recovery Diode (corresponds to AEC-Q101) - RF1501NS3SFH

 
Recommended Products
N/A
 
 
Specifications:
Part number RF1501NS3SFHTL
Status NRND
Package TO-263S(D2PAK)
Unit Quantity 1000
Minimum Package Quantity 1000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Common Standard AEC-Q101
Number of terminal 3
VRM[V] 350
Reverse Voltage VR[V] 300
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 1.5
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 300
trr(Max.)[ns] 30
IF @ trr [mA] 500
IR @ trr [A] 1.0
Package Size[mm] 10.1x13.1(t=4.5)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Pin Configuration:
Pin Configration
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes