Downloading...
 
product-image
 

Super Fast Recovery Diode - RF101LAM2S

RF101LAM2S is low VF and low switching loss Fast Recovery Diode which is suitable for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RF101LAM2STR Active PMDTM 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-128
Package Size[mm] 4.7x2.5(t=0.95)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 200
Reverse Voltage VR[V] 200
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 20.0
Forward Voltage VF(Max.)[V] 0.87
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 200
trr(Max.)[ns] 25
IF @ trr [mA] 500
IR @ trr [A] 1.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low forward voltage
    • Low switching loss
    • High current overload capacity
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes