Super Fast Recovery Diode - RF081MM2S

RF081MM2S is silicon epitaxial planar type Standard Fast Recovery Diode.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
RF081MM2STR Active PMDU 3000 3000 Taping inquiry Yes
Number of terminal 2
VRM[V] 200
Reverse Voltage VR[V] 200
Average Rectified Forward Current IO[A] 0.8
IFSM[A] 20.0
Forward Voltage VF(Max.)[V] 0.95
IF @ Forward Voltage [A] 0.8
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 200
trr(Max.)[ns] 25
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-123FL
Package(JEITA) SC-109B
  • · Low forward voltage
    · Low switching loss
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes