Downloading...
 
product-image
 

Fast Recovery Diode (corresponds to AEC-Q101) - RF04UA2DFH

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RF04UA2DFHTR Active TSMD6 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-457T
Package(JEITA) SC-95
Package Size[mm] 2.9x2.8(t=1.0)
Mounting Style Surface mount
Number of terminal 6
VRM[V] 200
Reverse Voltage VR[V] 200
Average Rectified Forward Current IO[A] 0.4
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.98
IF @ Forward Voltage [A] 0.2
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 200
trr(Max.)[ns] 25
IF @ trr [mA] 500
IR @ trr [A] 1.0
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Features:
  • ・Small, mold type.(TSMD6)
    ・High-speed switching and high reliability.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes