Downloading...
 
product-image
 

Fast Recovery Diode - RF04UA2D

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RF04UA2DTR Active TSMD6 3000 3000 Taping Yes
 
Specifications:
Number of terminal 6
VRM[V] 200
Reverse Voltage VR[V] 200
Average Rectified Forward Current IO[A] 0.4
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.98
IF @ Forward Voltage [A] 0.2
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 200
trr(Max.)[ns] 25
IF @ trr [mA] 500
IR @ trr [A] 1.0
Package Size[mm] 2.9x2.8(t=1.0)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Package Code SOT-457T
Package(JEITA) SC-95
Features:
  • ・Small, mold type.(TSMD6)
    ・High-speed switching and high reliability.
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes