Downloading...
 
product-image
 

1.2V Drive Nch MOSFET - RE1C001UN

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RE1C001UNTCL Active EMT3F 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-416FL
JEITA Package SC-89
Package Size[mm] 1.6x1.6(t=0.7)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 20
Drain Current ID[A] 0.1
RDS(on)[Ω] VGS=1.2V (Typ.) 6.0
RDS(on)[Ω] VGS=1.5V (Typ.) 4.5
RDS(on)[Ω] VGS=2.5V (Typ.) 3.0
RDS(on)[Ω] VGS=4.5V (Typ.) 2.5
RDS(on)[Ω] VGS=Drive (Typ.) 6.0
Power Dissipation (PD)[W] 0.15
Drive Voltage[V] 1.2
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low voltage(1.2V) drive type
    · Small Surface Mount Package
    · Built in ESD protection diode
    · Pb Free/RoHS Compliant
 
 
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RV2C002UN 1.2V Drive Nch Small Signal MOSFET VML1006   Buy Sample
RUQ050N02FRA 1.2V Drive Nch MOSFET (AEC-Q101 Qualified) TSMT6   inquiry
RUM002N02 1.2V Drive Nch MOSFET VMT3   Buy Sample
RUM002N05 1.2V Drive Nch MOSFET VMT3   Buy Sample
RE1C002UN 1.2V Drive Nch MOSFET EMT3F   Buy Sample
RU1C002UN 1.2V Drive Nch MOSFET UMT3F   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors