RD3H045SP
Pch -45V -4.5A Power MOSFET

RD3H045SP is a power MOSFET with low on - resistance, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RD3H045SPTL1
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-45

Drain Current ID[A]

-4.5

RDS(on)[Ω] VGS=4V(Typ.)

0.185

RDS(on)[Ω] VGS=4.5V(Typ.)

0.16

RDS(on)[Ω] VGS=10V(Typ.)

0.11

RDS(on)[Ω] VGS=Drive (Typ.)

0.185

Total gate charge Qg[nC]

12

Power Dissipation (PD)[W]

15

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.4)

Find Similar

Features:

  • Low on-resistance.
  • Fast switching speed.
  • Drive circuits can be simple.
  • Parallel use is easy.
  • Pb-free plating ; RoHS compliant

Similar Products

 

Different Grade

RD3H045SPFRA   Grade| Automotive StatusRecommended
X

Most Viewed