RCJ081N20
Nch 200V 8A Power MOSFET

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RCJ081N20TL
Status | Active
Package | LPTS (D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

200

Drain Current ID[A]

8

RDS(on)[Ω] VGS=10V(Typ.)

0.47

RDS(on)[Ω] VGS=Drive (Typ.)

0.47

Total gate charge Qg[nC]

9

Power Dissipation (PD)[W]

40

Drive Voltage[V]

10

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x13.1 (t=4.7)

Find Similar

Features:

・ Low on-resistance.
・ Fast switching speed.
・ Drive circuits can be simple.
・ Parallel use is easy.
・ Pb-free lead plating ; RoHS compliant
・ 100% Avalanche tested
X

Most Viewed