Downloading...

Schottky Barrier Diode - RBS2LAM40B

RBS2LAM40B is Super low VF Schottkey Barrier Diode for General rectification.

Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBS2LAM40BTR Active PMDTM 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-128
Package Size[mm] 4.7x2.5(t=0.95)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 40
Reverse Voltage VR[V] 20
Average Rectified Forward Current IO[A] 2.0
IFSM[A] 50.0
Forward Voltage VF(Max.)[V] 0.41
IF @ Forward Voltage [A] 2.0
Reverse Current IR(Max.)[mA] 0.5
VR @ Reverse Current[V] 20
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 125
Features:
    • Small power mold type (PMDTM)
    • High reliability
    • Super low VF
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes