Downloading...

Schottky Barrier Diode - RBS1MM40A (New)

RBS1MM40A is Super low VF Schottkey Barrier Diode for General rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBS1MM40ATR Active PMDU 3000 3000 Taping Yes
 
Specifications:
Number of terminal 2
VRM[V] 40
Reverse Voltage VR[V] 20
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 25.0
Forward Voltage VF(Max.)[V] 0.38
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 0.4
VR @ Reverse Current[V] 20
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 125
Package Code SOD-123FL
Package(JEITA) SC-109B
Features:
    • Small power mold type (PMDU)
    • High reliability
    • Super low VF
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes