Downloading...

Schottky Barrier Diode (corresponds to AEC-Q101) - RBR5LAM60ATF (New)

RBR5LAM60ATF is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBR5LAM60ATFTR Active PMDT 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
VRM[V] 60
Reverse Voltage VR[V] 60
Average Rectified Forward Current IO[A] 5.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.55
IF @ Forward Voltage [A] 5.0
Reverse Current IR(Max.)[mA] 0.25
VR @ Reverse Current[V] 60
Package Size[mm] 4.7x2.5(t=0.95)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-128
Features:
    • Small power mold type (PMDTM)
    • High reliability
    • Low VF
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes