Downloading...

Schottky Barrier Diode (AEC-Q101 Qualified) - RBR3LAM30BTF

RBR3LAM30BTFis the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBR3LAM30BTFTR Active PMDTM 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-128
Package Size[mm] 4.7x2.5(t=0.95)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 30
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 3.0
IFSM[A] 45.0
Forward Voltage VF(Max.)[V] 0.53
IF @ Forward Voltage [A] 3.0
Reverse Current IR(Max.)[mA] 0.08
VR @ Reverse Current[V] 30
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Small power mold type(PMDTM)
    • High reliability
    • Low VF
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes