Downloading...
 
product-image
 

Schottky Barrier Diode - RBR3LAM30A

RBR3LAM30A is Low VF Schottkey Barrier Diode for General rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBR3LAM30ATR Active PMDTM 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-128
Package Size[mm] 4.7x2.5(t=0.95)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 30
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 3.0
IFSM[A] 40.0
Forward Voltage VF(Max.)[V] 0.58
IF @ Forward Voltage [A] 3.0
Reverse Current IR(Max.)[mA] 0.05
VR @ Reverse Current[V] 30
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Small power mold type (PMDTM)
    • High reliability
    • Low VF
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes