Schottky Barrier Diode - RBR2MM40B

RBR2MM40B is low VF high reliability Schottky Barrier Diode, suitable for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
RBR2MM40BTR Active PMDU 3000 3000 Taping inquiry Yes
Number of terminal 2
VRM[V] 40
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 2.0
IFSM[A] 30.0
Forward Voltage VF(Max.)[V] 0.56
IF @ Forward Voltage [A] 2.0
Reverse Current IR(Max.)[mA] 0.08
VR @ Reverse Current[V] 40
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-123FL
Package(JEITA) SC-109B
    • Small power mold type (PMDU)
    • High reliability
    • Low VF
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes