Downloading...

Schottky Barrier Diode (corresponds to AEC-Q101) - RBR2LAM60ATF (New)

RBR2LAM60ATFis the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBR2LAM60ATFTR Active PMDT 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
VRM[V] 60
Reverse Voltage VR[V] 60
Average Rectified Forward Current IO[A] 2.0
IFSM[A] 40.0
Forward Voltage VF(Max.)[V] 0.65
IF @ Forward Voltage [A] 2.0
Reverse Current IR(Max.)[mA] 0.075
VR @ Reverse Current[V] 60
Package Size[mm] 4.7x2.5(t=0.95)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-128
Features:
    • Small power mold type(PMDTM)
    • High reliability
    • Low VF
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes