Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RBR2L30ADD

RBR2L30ADD is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBR2L30ADDTE25 Active PMDS 1500 1500 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code DO-214AC(SMA)
Package Size[mm] 5.0x2.6(t=2.0)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 30
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 2.0
IFSM[A] 40.0
Forward Voltage VF(Max.)[V] 0.49
IF @ Forward Voltage [A] 2.0
Reverse Current IR(Max.)[mA] 0.08
VR @ Reverse Current[V] 30
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Small power mold type (PMDS)
    • High reliability
    • Low VF
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes