Downloading...
Schottky Barrier Diode - RBR20T30ANZRBR20T30ANZ is Low VF Schottkey Barrier Diode for switching power supply.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | ITO-220AB |
Package Size[mm] | 10.0x15.0(t=4.5) |
Mounting Style | Leaded type |
Number of terminal | 3 |
VRM[V] | 30 |
Reverse Voltage VR[V] | 30 |
Average Rectified Forward Current IO[A] | 20.0 |
IFSM[A] | 100.0 |
Forward Voltage VF(Max.)[V] | 0.55 |
IF @ Forward Voltage [A] | 10.0 |
Reverse Current IR(Max.)[mA] | 0.2 |
VR @ Reverse Current[V] | 30 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RBR20BM60A | Schottky Barrier Diode | TO-252 | inquiry | |
RBR20BM60AFH | Automotive Schottky Barrier Diode (AEC-Q101 Qualified) | TO-252 | inquiry | |
RBR20NS40A | Schottky Barrier Diode | TO-263S(D2PAK) | inquiry | |
RBR20NS40AFH | Automotive Schottky Barrier Diode (AEC-Q101 Qualified) | TO-263S(D2PAK) | inquiry | |
RBR20NS60A | Schottky Barrier Diode | TO-263S(D2PAK) | inquiry | |
RBR20NS60AFH | Automotive Schottky Barrier Diode (AEC-Q101 Qualified) | TO-263S(D2PAK) | inquiry |
New Products: