High Efficiency , High Reliability Type Schottky Barrier Diode - RBQ30NS65A

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
RBQ30NS65ATL Active TO-263S(D2PAK) 1000 1000 Taping Yes
Grade Standard
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 65
Reverse Voltage VR[V] 65
Average Rectified Forward Current IO[A] 30.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.69
IF @ Forward Voltage [A] 15.0
Reverse Current IR(Max.)[mA] 0.45
VR @ Reverse Current[V] 65
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
  • ・Cathode common type.
    ・Low IR type, highly reliable.
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RBQ30NS45B Schottky Barrier Diode TO-263S(D2PAK)   Buy Sample
RBQ30NS45BFH Automotive Schottky Barrier Diode (AEC-Q101 Qualified) TO-263S(D2PAK)   inquiry
RBQ30TB45BHZ Automotive Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(2PIN)   inquiry
RBQ30TB45BNZ Schottky Barrier Diode TO-220FN(2PIN)   Buy Sample
RBQ30T45ANZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RBQ30T45AHZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
New Products: