Downloading...
 
product-image
 

Schottky Barrier Diode - RBQ20BM45A

RBQ20BM45A is Low IR Schottkey Barrier Diode for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBQ20BM45ATL Active TO-252 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-252(DPAK)
Package(JEITA) SC-63
Package Size[mm] 6.6x10.0(t=2.2)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 45
Reverse Voltage VR[V] 45
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.59
IF @ Forward Voltage [A] 10.0
Reverse Current IR(Max.)[mA] 0.45
VR @ Reverse Current[V] 45
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Features:
    • Power mold type(TO-252)
    • Cathode common dual type
    • High reliability
    • Low IR
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RBQ20T45ANZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RBQ20T45AHZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   Buy Sample
RBQ20T65ANZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RBQ20T65AHZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RBQ20BM45AFH Schottky Barrier Diode (AEC-Q101 Qualified) TO-252   inquiry
RBQ20BM65AFH Schottky Barrier Diode (AEC-Q101 Qualified) TO-252   inquiry
New Products:
 
 
Technical Data
Part Explanation

For Diodes