Downloading...
 
product-image
 

Schottky Barrier Diode - RBQ10T65ANZ

RBQ10T65ANZ is low IR schottky barrier diode for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBQ10T65ANZC9 Active TO-220FN(3PIN) 1000 1000 Tube Yes
 
Specifications:
Grade Standard
Package Code ITO-220AB
Package Size[mm] 10.0x15.0(t=4.5)
Mounting Style Leaded type
Number of terminal 3
VRM[V] 65
Reverse Voltage VR[V] 65
Average Rectified Forward Current IO[A] 10.0
IFSM[A] 50.0
Forward Voltage VF(Max.)[V] 0.69
IF @ Forward Voltage [A] 5.0
Reverse Current IR(Max.)[mA] 0.15
VR @ Reverse Current[V] 65
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Features:
  • ・Cathode common type.(TO-220)
    ・Low IR type, highly reliable.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RBQ10T45ANZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RBQ10T45AHZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   Buy Sample
RBQ10T65AHZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   Buy Sample
RBQ10BM45AFH Schottky Barrier Diode (AEC-Q101 Qualified) TO-252   inquiry
RBQ10BM45A Schottky Barrier Diode TO-252   Buy Sample
RBQ10BM65A Schottky Barrier Diode TO-252   inquiry
New Products:
 
 
Technical Data
Part Explanation

For Diodes