Not Recommended for New Designs
RBQ10T45AHZ
Schottky Barrier Diode (AEC-Q101 Qualified)
RBQ10T45AHZ
Not Recommended for New Designs
RBQ10T45AHZ
Schottky Barrier Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | RBQ10T45AHZC9
Status |
Not Recommended for New Designs
Package |
TO-220FN (3PIN)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Tube
RoHS |
Yes
Specifications:
Package Code
ITO-220AB
Mounting Style
Leaded type
Number of terminal
3
VRM[V]
45
Reverse Voltage VR[V]
45
Average Rectified Forward Current IO[A]
10
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.65
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.15
VR @ Reverse Current[V]
45
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10x15 (t=4.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Cathode common type.(TO-220)・Low IR type, highly reliable.