RBE1KA20A
High Efficiency Type, 20V, 1A, SOT-353T, Schottky Barrier Diode

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC, mobile phone and various portable electronics.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RBE1KA20ATR
Status | Active
Package | TUMD5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Dual Line

Package Code

SOT-353T

Package(JEITA)

SC-113CA

Mounting Style

Surface mount

Number of terminal

5

VRM[V]

30

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

1

IFSM[A]

3

Forward Voltage VF(Max.)[V]

0.43

IF @ Forward Voltage [A]

0.5

Reverse Current IR(Max.)[mA]

0.2

VR @ Reverse Current[V]

20

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2x2.1 (t=0.82)

Find Similar

Features:

・Small mold type.(TUMD5)。
・Hightly reliable.
X

Most Viewed