High Efficiency , High Reliability Type Schottky Barrier Diode - RBE05AS20A

The RBE series of compact Schottky barrier diodes featuring the lowest VF in the industry. Available in a range of packages, including the new ultra-compact VML2 measuring just 1.0 x 0.6mm optimized for high-density applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
RBE05AS20AT2R Active VML2 8000 8000 Taping inquiry Yes
VRM[V] 30
Reverse Voltage VR[V] 20
Average Rectified Forward Current IO[A] 0.5
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.53
Reverse Current IR(Max.)[mA] 0.15
VR @ Reverse Current[V] 20
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 125
Package Code DFN1006-2
  • ・Ultra small mold type.(VML2)
    ・Low VF
    ・High reliability