Downloading...
 
product-image
 

Schottky Barrier Diode - RBE02SM20A (New)

RBE02SM20A is Super Low VF Schottkey Barrier Diode for small current rectification.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBE02SM20AT2R Active EMD2 8000 8000 Taping Yes
 
Specifications:
Number of terminal 2
VRM[V] 30
Reverse Voltage VR[V] 20
Average Rectified Forward Current IO[A] 0.2
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.49
IF @ Forward Voltage [A] 0.2
Reverse Current IR(Max.)[mA] 0.08
VR @ Reverse Current[V] 20
Package Size[mm] 1.6x0.8(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 125
Package Code SOD-523
Package(JEITA) SC-79
Features:
    • Ultra Small mold type (EMD2)
    • High reliability
    • Low VF
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes