Downloading...
 
product-image
 

Detection Schottky Diode - RB876W

ROHM's detection schottky diodes are available as low capacitance types in lineup suitable for detection circuit of high frequency band up to 2GHz.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB876WTL Active EMD3 3000 3000 Taping Yes
 
Specifications:
Number of terminal 3
Reverse Voltage VR[V] 5
IF[mA] 10.0
Forward Voltage VF[V] 0.35
IF @ Forward Voltage [mA] 1.0
Tj[°C] 125
Ct[pF] 0.8
VR @ Ct [V] 1
f @ Ct [MHz] 1
Package Size[mm] 1.6x1.6(t=0.7)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 125
Package Code SOT-416
Package(JEITA) SC-75A
Features:
  • ・Ultla-small mold type.
    ・Low capacitance and for high-efficient radio detection.