Downloading...
Schottky Barrier Diode (AEC-Q101 Qualified) - RB751VM-40FHROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | SOD-323FL |
Package(JEITA) | SC-90A |
Package Size[mm] | 2.5x1.25(t=0.7) |
Mounting Style | Surface mount |
Number of terminal | 2 |
VRM[V] | 40 |
Reverse Voltage VR[V] | 30 |
Average Rectified Forward Current IO[A] | 0.03 |
IFSM[A] | 0.2 |
Forward Voltage VF(Max.)[V] | 0.37 |
IF @ Forward Voltage [A] | 0.0010 |
Reverse Current IR(Max.)[mA] | 5.0E-4 |
VR @ Reverse Current[V] | 30 |
Storage Temperature (Min.)[°C] | -40 |
Storage Temperature (Max.)[°C] | 150 |
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RB751CM-40 | Schottky Barrier Diode | VMN2M | Buy Sample | |
RB751CS-40FH | Schottky Barrier Diode (AEC-Q101 Qualified) | VMN2 | Buy Sample | |
RB751G-40FH | Schottky Barrier Diode (AEC-Q101 Qualified) | VMD2 | inquiry | |
RB751SM-40FH | Schottky Barrier Diode (AEC-Q101 Qualified) | EMD2 | Buy Sample | |
RB751G-40 | Schottky Barrier Diode | VMD2 | Buy Sample | |
RB751SM-40 | Schottky Barrier Diode | EMD2 | Buy Sample |
New Products: