Downloading...
Schottky Barrier Diode (AEC-Q101 Qualified) - RB731UFHROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | SOT-457 |
Package(JEITA) | SC-74 |
Package Size[mm] | 2.9x2.8(t=1.1) |
Mounting Style | Surface mount |
Number of terminal | 6 |
VRM[V] | 40 |
Reverse Voltage VR[V] | 40 |
Average Rectified Forward Current IO[A] | 0.03 |
IFSM[A] | 0.2 |
Forward Voltage VF(Max.)[V] | 0.37 |
IF @ Forward Voltage [A] | 0.0010 |
Reverse Current IR(Max.)[mA] | 0.0010 |
VR @ Reverse Current[V] | 10 |
Storage Temperature (Min.)[°C] | -40 |
Storage Temperature (Max.)[°C] | 125 |
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
New Products: