Downloading...
 
product-image
 

Schottky Barrier Diode - RB717UM

RB717UM is Schottky Barrier Diode for High Speed switching.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB717UMTL Active UMD3F 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-323FL
Package(JEITA) SC-85
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 45
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 0.03
IFSM[A] 0.2
Forward Voltage VF(Max.)[V] 0.37
IF @ Forward Voltage [A] 0.0010
Reverse Current IR(Max.)[mA] 0.0010
VR @ Reverse Current[V] 30
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 125
 
 
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes